Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pluggable I/O Product Type :
Cage Assembly
-
Sealable :
No
-
Form Factor :
CFP4
-
Cage Type :
Single
Configuration Features
-
Number of Ports :
1
-
Port Matrix Configuration :
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s):
25
Body Features
-
Primary Product Material :
Aluminum Alloy
-
Primary Product Plating Material :
Nickel
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
Dimensions
-
Product Length (mm):
78
-
Product Width (mm):
24.7
-
PCB Thickness (Recommended) :
3 mm [ .118 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
-
Heat Sink Compatible :
Yes
Packaging Features
-
Packaging Method :
Box & Tray
Other
-
Included Lightpipe :
No
-
EMI Containment Feature Type :
Internal/External EMI Springs