Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Type :
Plug
Configuration Features
-
Number of Positions :
3
-
Contacts Preloaded :
No
-
Keying :
A
Electrical Characteristics
-
Operating Voltage (VAC):
400
Body Features
-
Circular Connector Insulation Material Type :
PBT GF
-
Hermetically Sealed :
No
-
Environmental Protection :
Without
Contact Features
-
Reverse Gender :
No
-
Contact Layout Arrangement :
Circular
-
Circular Connector Contact Type :
Socket
Mechanical Attachment
-
Polarization Code :
A
-
Mating Alignment Type :
Keyed
-
Mating Retention :
With
-
Mating Alignment :
With
-
Mating Retention Type :
Latch
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -4 – 185 °F ]