221185-8
PLUG,75 OHM,COMMERCIAL BNC
221185-8
PLUG,75 OHM,COMMERCIAL BNC
- TE Internal #: 221185-8
- TE Internal Description: PLUG,75 OHM,COMMERCIAL BNC
-
RF Interface :
BNC
-
RF Connector Style :
Plug
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
-
Impedance (Ω):
75
-
Compatible With RF Cable Type :
RG 179, RG 179A, RG 179B, RG 187, RG 187A
See All Features