Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category :
Industry Standard
-
Cable Assembly Type :
INDUSTRIAL MINI I/O Pigtail
-
Cable Assembly (End A) :
INDUSTRIAL MINI I/O Plug
-
Cable Style :
Twisted Pair
-
Latching Style :
Slide Latch
Configuration Features
-
Number of Positions :
8
-
Number of Signal Positions :
8
Electrical Characteristics
Body Features
-
Jacket Material :
PVC
-
Shield Material :
Copper Alloy
-
Cable Color :
Black
-
Cable Flammability Rating :
UL 444
-
Equalized :
No
Contact Features
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
19.68 µm [ .5 µin ]
Housing Features
-
Housing Material :
Thermoplastic
Dimensions
-
Wire Size (AWG):
26
-
Wire Size (mm²):
.129
-
Outside Cable Diameter :
6.2 mm [ .244 in ]
Operation/Application
-
Shielded :
Yes
-
Halogen Free :
Yes
Industry Standards
-
Performance Category :
Cat 5e
Other
-
Cable Assembly Configuration :
Single Ended
-
Cable Assembly Length :
5 m [ 16.4 ft ]