Documentation

Product Drawings

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Cable Assembly Category  Industry Standard

  • Cable Assembly Type  MOW to MOW

  • Connector Type (End A)  Male-On-Wire

  • Connector Type (End B)  Male-On-Wire

  • Cable Style  Ribbon Cable

  • Product Designation  Patch Cord

  • Product Type  Cable Assembly

Configuration Features

  • Keyed Position  1

  • Number of Positions  8

  • Keyed  Yes

  • Configuration  Double-Ended

Body Features

  • Equalized  Yes

  • Color  Gray

Dimensions

  • Wire Size (AWG) 28

Industry Standards

  • Flammability Rating  UL 2651

  • IEEE 1394  No

Other

  • Cable Assembly Length .15 m [ .492 ft ]

  • CLOUDSPLITTER  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.