Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class F
-
Contact Arrangement :
1 Form C SPDT-CO
-
Contact Number of Poles :
1
-
Contact Special Features :
Single Contact
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
16
-
Coil Power Rating DC (W):
.53
-
Coil Resistance (Ω):
67
-
Coil Voltage Rating (VDC):
6
-
Contact Current Rating (A):
16
-
Contact Switching Load (Min) :
100mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Switching Voltage (Max) (VDC):
300
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
300
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Short-Time Current (A):
30
-
Contact Limiting Making Current (A):
16
-
Coil Current (A):
.09
Body Features
-
Product Weight (g):
10
-
Primary Product Color :
Black
Contact Features
-
Contact Material :
AgNi
-
Contact Plating Material :
Silver Nickel
Dimensions
-
Product Height (mm):
15.7
-
Product Length (mm):
29
-
Product Width (mm):
12.7
-
Insulation Creepage Between Contact & Coil (mm):
10
Usage Conditions
-
Operating Temperature Range (°C):
-20 – 70
-
Environmental Category of Protection :
RTII
-
Environmental Ambient Temperature (Max) (°C):
70
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box & Tube
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
12 – 16
-
Coil Power Rating Class (W):
.5 – .6
-
Length Class (Mechanical) (mm):
25 – 30