Product Drawings

CAD Files

Catalog Pages/Data Sheets

Agency Approvals

UL Report

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Convenience Outlet

Electrical Characteristics

  • Current Rating (A) 15

Body Features

  • Color  Gray

Contact Features

  • Contact Base Material  Brass

  • Contact Plating Material  Tin Lead

Termination Features

  • Termination Method  Solder

Mechanical Attachment

  • Mounts To  Printed Circuit Board

  • Mounting Style  Through Board

Housing Features

  • Housing Material  Glass-Filled Nylon

Dimensions

  • Dimensions (mm) 31.12 x 31.12 x 32.54

Other

  • Comment  Receptacle Assembly

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.