Product Drawings

Catalog Pages/Data Sheets

Product Environmental Compliance

REACH Substance Communication Document

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Cable Assembly Type  Small Form Factor Pluggable (SFP)

  • Shielded  Yes

  • Connector Type (End A)  SFP+

  • Connector Type (End B)  SFP+

  • Cable Style  Madison TurboTwin - Round Jacketed, Madison TurboTwin

  • Product Type  Cable Assembly

  • Cable Assembly Category  High Speed

  • Product Designation  Patch Cord

  • Latching Style  Retractable Pin

Configuration Features

  • Number of Positions  2-Pair

  • Number of Power Positions  0

  • Number of Signal Positions  4

  • Keyed  No

  • Configuration  Double-Ended

Electrical Characteristics

  • Impedance (Ω) 100

Signal Characteristics

  • Data Rate (Gb/s) 10

Body Features

  • Equalized  No

  • Color  Black

  • Shield Material  Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid

  • Release Type  Pull Tab

  • Jacket Material  Flexible PVC

  • Strain Relief Type  Overmold

Contact Features

  • Contact Mating Area Plating Material  Gold

Mechanical Attachment

  • Jackscrew  Without

Housing Features

  • Housing Material  Zinc Alloy


  • Wire Size (AWG) (AWG) 30

  • Wire Size (mm²) (mm²) .051

  • Cable Assembly Length 3 m [ 9.842 ft ]

Industry Standards

  • IEEE 1394  No



Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.