Product Drawings

CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Wire/Cable

  • Product Type  Contact

Body Features

  • Color Code  Yes

Contact Features

  • Contact Type  Pin

  • Contact Style  Crimp Snap-in

  • Contact Size  20

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold over Nickel

  • Contact Color Bands  Orange, Blue, White

  • Contact Mating Area Plating Thickness (µin) 50

  • Pin Diameter (mm) .041

Termination Features

  • Termination Method to Wire/Cable  Crimp

  • Termination Post Length (mm) .325

Dimensions

  • Wire Range .2 – .6 mm² [ 24 – 20 AWG ]

  • Post Diameter .039 – .041 mm [ .99 – 1.04 in ]

  • Insulation Diameter (Max) .072 mm [ 1.83 in ]

Operation/Application

  • For Use With  AMPLIMITE

  • High Current  No

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1000

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.