CAD Files

Product Specifications

Product Specification

Application Specification

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Connector System  Wire-to-Wire

  • Row-to-Row Spacing 4.2 mm [ .165 in ]

  • Connector Style  Plug

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Product Type  Connector

  • Connector Type  Housing

  • Applies To  Wire/Cable

Configuration Features

  • Number of Positions  6

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage (VAC) 600

Contact Features

  • Contact Type  Pin

Housing Features

  • Centerline 4.2 mm [ .165 in ]

  • Housing Material  Nylon GF

  • Housing Color  Blue


  • Height 11.6 mm [ .4567 in ]

  • Length 13.8 mm [ .543 in ]

  • Width 23.8 mm [ .937 in ]

Usage Conditions

  • Operating Temperature Range -40 – 105 °C [ -40 – 221 °F ]

Industry Standards

  • UL Rating  Recognized

  • Agency/Standard  CSA, UL

  • UL File Number  E28476

  • CSA File Number  208567

  • UL Flammability Rating  UL 94V-2

Packaging Features

  • Packaging Quantity  500

  • Packaging Method  Package

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.