Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
DRAM Type :
Double Data Rate (DDR) 3
Configuration Features
-
Number of Rows :
2
-
Number of Positions :
240
-
Module Orientation :
Vertical
-
Number of Keys :
1
-
Number of Bays :
2
Electrical Characteristics
Body Features
-
Ejector Type :
Standard
-
Module Key Type :
Offset Left
-
Retention Post Location :
Both Ends
-
Latch Material :
High Temperature Thermoplastic
-
Ejector Location :
Both Ends
-
Latch Color :
Natural
-
Ejector Material :
High Temperature Thermoplastic
-
Ejector Material Color :
Natural
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
PCB Contact Termination Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Socket Style :
DIMM
-
Memory Socket Type :
Memory Card
Termination Features
-
Termination Post & Tail Length :
3.38 mm [ .133 in ]
-
Insertion Style :
Direct Insert
Mechanical Attachment
-
PCB Mount Retention Type :
Solder Tail
-
PCB Mount Retention :
With
-
Mating Alignment :
Without
-
Mating Alignment Type :
Offset Left
-
PCB Mount Alignment Type :
Locating Posts
-
Mount Angle :
Vertical
Housing Features
-
Housing Color :
Black
-
Housing Material :
High Temperature Nylon
-
Centerline (Pitch) :
1 mm [ .039 in ]
Dimensions
-
Profile Height from PCB :
23.1 mm [ .9 in ]
-
Row-to-Row Spacing :
1.9 mm [ .075 in ]
-
Center Retention Hole Diameter :
1.8 mm [ .07 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
64
-
Packaging Method :
Box & Tray, Tray