Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Printed Circuit Board

  • PCB Mounting Orientation  Vertical

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Connector Style  Plug

  • Profile  Standard

  • Stabilizers  Without

  • Strain Relief  Without

  • Connector Type  Header

  • Board Standoff  Without

  • Product Type  Connector

  • Gasket  Without

Configuration Features

  • Selectively Loaded  No

  • Number of Positions  40

  • Number of Rows  2

  • Keyed  No

Electrical Characteristics

  • Dielectric Withstanding Voltage  1000 V

Body Features

  • Header Type  Breakaway

  • Post Size .63 mm [ .024 in ]

Contact Features

  • Contact Protection  Without

  • Contact Shape  Square

  • Contact Type  Pin

  • Contact Base Material  Phosphor Bronze

  • Solder Tail Contact Plating Material  Tin

  • Contact Mating Area Plating Thickness (µm) 2

  • Contact Mating Area Plating Material  Tin

  • Contact Current Rating (A) 5

Termination Features

  • Termination Post Length 3.2 mm [ .1259 in ]

  • Termination End Plating Material  Tin

  • Termination End Plating Thickness (µm) 2

  • Termination Method to PC Board  Through Hole

Mechanical Attachment

  • PCB Mount Retention  Without

  • PCB Mounting Style  Through Hole

  • Panel Mount Retention  Without

  • Mating Alignment  Without

  • Mating Connector Lock  Without

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Color  Green

  • Housing Material  PBT GV

Dimensions

  • Mating Post Length 6.7 mm [ .264 in ]

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105

  • High Temperature Housing  No

Operation/Application

  • High Speed Serial Data Connector  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  200

  • Packaging Method  Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.