CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Agency Approvals

Agency Approval Document

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Wire/Cable

  • Wire Stop  Yes

  • Disconnect Type  Quick Connect

  • Insertion Force  Normal

  • FASTON  Yes

  • Wire/Cable Composition  Stranded

  • Wire/Cable Type  Discrete Wire

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

Configuration Features

  • Paired  No

  • Stud Hole  No

  • Terminal Angle  Straight

Electrical Characteristics

  • Voltage (Max) (V) 600

Body Features

  • Plating Material  Brass, Tin

  • Fully Insulated  Yes

Contact Features

  • Terminal Type  Receptacle

  • Terminal Orientation  Straight

  • Contact Plating Material  Tin

Termination Features

  • Crimp Type  F-Crimp

Mechanical Attachment

  • Mating Retention Type  Dimple

Dimensions

  • Mating Tab Width 4.75 mm [ .187 in ]

  • Mating Tab Thickness .51 mm [ .02 in ]

  • Wire Insulation Diameter (Max) 3.43 mm [ .135 in ]

  • Wire Insulation Diameter 3.43 mm [ .135 in ]

  • Wire Size (AWG) 22 – 18

  • Wire Size (mm²) .3 – .8

  • Material Thickness .41 mm [ .016 in ]

  • Overall Length 21.75 mm [ .855 in ]

Usage Conditions

  • Operating Temperature Range (°C) 105

Industry Standards

  • UL Rating  Listed

  • UL Flammability Rating  UL 94V-2

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1000

Other

  • Barrel Color  Red

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.