Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type :
Snap-In
-
Actuator Style :
Rocker
-
Switch Connection Type :
Quick Connect Terminal
Configuration Features
-
Indicator/Imprint Legend :
None
-
Panel Cutout Size :
19.4 x 22.2 mm [ .76 x .87 in ]
-
Configuration (Pole-Throw) :
Double Pole - Double Throw
-
Operating Function :
(On) Off (On)
Electrical Characteristics
-
Contact Current Rating (A):
5
-
Operating Voltage Range (VAC):
125
Body Features
-
Case Color :
Black
-
Product Orientation :
Vertical
-
Actuator Color :
Black
Contact Features
-
Switch Contact Plating Material :
Silver
-
Terminal Tab Width :
4.75 mm [ .187 in ]
Mechanical Attachment
-
Product Mount Type :
Panel
Industry Standards
-
Compatible With Agency/Standards Products :
VDE