Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Inductor Type :
High Frequency
-
Package Size Code :
0402
-
Element Type :
Thin Film
Electrical Characteristics
-
Inductance (µH):
.0011
-
Current Rating (Max) (mA):
700
-
DC Resistance (Ω):
.15
-
Passive Component Tolerance (%):
.2
-
Self Resonant Frequency (GHz):
12
Termination Features
-
Termination Method to PCB :
Surface Mount
Packaging Features
-
Packaging Method :
Taped & Reeled
Other
-
Inductor Quality Factor :
13