Documentation

No documentation available. 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Filter Type  Signal

  • Type of Connector  Six-Pin Jack

  • Input Type  RJ11 Connector

  • Output Type  PCB Mount

  • Filtered  Yes

  • Ground Option  Panel & Board

  • Level Of Filtering  Inductor Only

  • Type of Inductor  Sleeve

Electrical Characteristics

  • Current Rating (A) 2.3

Body Features

  • Shield Style  Shielded

Contact Features

  • Number of Contacts Loaded  4

Mechanical Attachment

  • Mount Style  Printed Circuit Board

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.