Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Relay

  • Relay Type  PCB Relay

Electrical Characteristics

  • Coil Power Rating (DC) (mW) 720

  • Insulation Creepage Class  5.5 – 8mm

  • Coil Voltage Rating (VDC) 12

  • Contact Voltage Rating (VAC) 240

  • Contact Switching Voltage (Max) 240 VAC [ 24 VDC ]

  • Contact Limiting Breaking Current (A) 16

  • Coil Special Features  UL Coil Insulation Class A

  • Contact Limiting Continuous Current (A) 16

  • Coil Magnetic System  Monostable, DC

  • Contact Limiting Short-Time Current (A) 16

  • Insulation Creepage Between Contact and Coil 8 mm [ .315 in ]

  • Insulation Initial Resistance (MΩ) 1000

  • Coil Resistance (Ω) 200

  • Contact Limiting Making Current (A) 16

  • Contact Switching Load (Min)  100mA @ 5V

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1000

  • Insulation Initial Dielectric Between Contacts and Coil (Vrms) 5000

  • Coil Power Rating Class  600 – 800 mW

  • Insulation Initial Dielectric Between Coil/Contact Class  >4000V

Body Features

  • Insulation Special Features  10000V Initial Surge Withstand Voltage between Contacts & Coil

  • Weight 13 g [ .459 oz ]

Contact Features

  • Contact Current Rating (A) 16

  • Terminal Type  PCB-THT

  • Contact Arrangement  1 Form C (CO)

  • Contact Number of Poles  1

  • Contact Material  AgSnO2

  • Contact Current Class  10 – 20 A, Greater Than 16A

Mechanical Attachment

  • Mounting Type  Printed Circuit Board

Dimensions

  • Insulation Clearance Class  5 – 8mm

  • Length Class (Mechanical) (mm) 25 – 30

  • Length 29.21 mm [ 1.15 in ]

  • Height Class (Mechanical) (mm) 20 – 25

  • Height 20.6 mm [ .811 in ]

  • Insulation Clearance Between Contact and Coil 5.5 mm [ .217 in ]

  • Width Class (Mechanical) (mm) 12 – 16

  • Width 12.8 mm [ .504 in ]

Usage Conditions

  • Environmental Category of Protection  RTII

  • Environmental Ambient Temperature (Max) 60 °C [ 140 °F ]

  • Environmental Ambient Temperature Class  50 – 70°C

Packaging Features

  • Packaging Method  Box/Carton

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.