Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Wire & Cable
-
Rectangular Connector Insert Type :
Insert for Contacts
Electrical Characteristics
-
Power Circuit Voltage (V):
400
Contact Features
-
Contact Type :
Socket
-
Pole Configuration :
16+PE
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
5