CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Application Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Jack

  • PCB Mounting Orientation  Side Entry (Right Angle)

  • Shielded  Yes

  • LED  Without

  • Profile  Standard

  • Panel Stops  Without

  • Product Type  Connector

  • Jack Type  Industrial Mini

Configuration Features

  • Jack Configuration  2 x 4

  • Number of Positions  8

  • Port Configuration  Single

  • Preloaded  Yes

  • Keyed  No

Body Features

  • Shield Plating Material  Tin over Nickel

  • Shield Material  Copper Alloy

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Base Material  Copper Alloy

  • Solder Tail Contact Plating Material  Gold Flash over Nickel

Termination Features

  • Termination Method to PC Board  Solder

Mechanical Attachment

  • PCB Mounting Style  Surface Mount

  • Panel Mount Retention  Without

  • Flanged  No

Housing Features

  • Housing Material  Thermoplastic

  • Housing Color  Black

Dimensions

  • Height 7.36 mm [ .29 in ]

  • PCB Thickness (Recommended) (mm) 1.6

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  100

  • Packaging Method  Tray

Other

  • Comment  Type 2.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.