Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology :
Shear Bolt
Electrical Characteristics
Body Features
-
Compatible Conductor Material :
Aluminum, Copper
-
Primary Product Material :
Aluminum
Dimensions
-
Compatible Conductor Cross-Section Range (mm²):
500 – 630
-
Palm Hole Diameter :
13
-
Bolt Head Size (Across Flats) (mm):
27
Operation/Application
-
Power Component Application Type :
Indoor Use, Outdoor Use
-
Mechanical Connector Product Type :
Shear Bolt Terminal Lug
Product Availability
-
Product Availability :
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa