Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector & Housing Type :
Receptacle
-
Connector Mates With :
Printed Circuit Board
-
Connector System :
Board-to-Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
30
-
Number of Power Positions :
6
-
Number of Signal Positions :
24
-
Number of Dual Positions :
3
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (V):
250
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 29.92 µin ]
-
Contact Type :
Socket
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness (µm):
3.05, 3.81
-
PCB Contact Termination Area Plating Material Thickness (µin):
120, 150
-
Contact Current Rating (Max) (A):
25
-
Contact Mating Area Plating Material :
Gold
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
Mating Retention Type :
Latch
-
PCB Mount Retention Type :
Boardlock
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
Mating Retention :
With
Housing Features
-
Housing Material :
Glass-Filled Polyester
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
Dimensions
-
Row-to-Row Spacing :
6.75 mm [ .266 in ]
-
Connector Height :
19.25 mm [ .758 in ]
-
Power Contact Centerline :
9.7 mm [ .381 in ]
-
Accepts Card Width :
54.57 mm [ 2.15 in ]
-
Card Slot Depth :
6 mm [ .236 in ]
-
Accepts Card Thickness :
1.57 mm [ .062 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Approved Standards Products :
CSA 1935071, UL 1977
-
Compatible With Agency/Standards Products :
CSA, UL
Packaging Features
-
Packaging Method :
Box & Tray, Package
-
Packaging Quantity :
1