CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Cage Assembly

  • Included Lightpipe  No

  • Integrated Lightpipes  No

  • Form Factor  QSFP, QSFP+, QSFP10

  • Included Heat Sink  Yes

  • Applies To  Printed Circuit Board

  • Product Line  QSFP+

  • System  QSFP10

Configuration Features

  • EMI Containment  Internal/External Springs

  • Number of Ports  1

  • Port Configuration  1x1

Signal Characteristics

  • Data Rate (Max) (Gb/s) 56

Body Features

  • Heat Sink Style  Pin

  • Heat Sink Height Class  SAN

  • Heat Sink Height 6.5 mm [ .256 in ]

  • Heat Sink Finish  Anodized Black

  • Heat Sink Plating Material  Electroless Nickel

Contact Features

  • Tail Plating Material  Tin

Termination Features

  • Termination Method to PC Board  Through Hole - Press-Fit

Mechanical Attachment

  • PCB Mounting Style  Double-Sided (Belly-to-Belly)

  • Bezel Mounting Style  Through Bezel

Housing Features

  • Cage Type  Single

  • Cage Plating Material  None

  • Cage Material  Nickel Silver


  • PCB Thickness (Recommended) 2.2 mm [ .086 in ]

  • Tail Length 2.05 mm [ .081 in ]

  • Profile Height (mm) 16


  • For Use With  QSFP Cable Assembly, QSFP MSA Compatible Transceiver

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray/Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.