Product Environmental Compliance

REACH Substance Communication Document

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Self-Laminating  Yes

  • Product Type  Labels

  • Tamper Evident  No

Configuration Features

  • Number of Labels Across  7

Body Features

  • Material  Translucent Polyester


  • Compatible Cable Diameter 6.8 mm [ .267 in ]

Usage Conditions

  • Operating Temperature Range -40 – 150 °C [ -40 – 302 °F ]


  • Energy Product  Yes

  • Self-Extinguishing  No

Printer/Label Features

  • Label Type  Die-Cut

  • Label Width 25.4 mm [ 1 in ]

  • Label Height 33.8 mm [ 1.33 in ]

  • Label Color  White

  • Printer Type  Laser

Identification Marking

  • Energy Label Type  Self-Laminating

  • Performance Labels  No

Industry Standards

  • UL Listed  No

Packaging Features

  • Packaging Quantity  2499

  • Packaging Method  Box


  • Configurator Part  Yes

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.