Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Three Throw
-
Number of Actuators :
Single
-
Number of Positions :
3
-
Terminals Connected :
1-2
Electrical Characteristics
-
Contact Current Rating (A):
.25
Body Features
-
Actuator Material :
POM
-
Actuator Color :
Black
-
Actuator Travel :
2.5 mm [ .098 in ]
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
Termination Features
-
Termination Post & Tail Length :
2.3 mm [ .091 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Product Length :
15.5 mm [ .61 in ]
-
Product Width :
6.1 mm [ .24 in ]
-
Actuator Length :
4 mm [ .158 in ]
Industry Standards
-
UL Flammability Rating :
UL 94HB