Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Breakaway
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Connector Contact Load Condition :
Selectively Loaded
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
18
-
Number of Rows :
2
-
Board-to-Board Configuration :
Orthogonal, Parallel
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
250
Body Features
-
Connector Profile :
Standard
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Brass
-
Contact Underplating Material :
Nickel
-
Contact Shape & Form :
Square
-
Contact Layout :
Matrix
-
Contact Mating Area Plating Material :
Gold Flash
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
4
Termination Features
-
Termination Post & Tail Length :
2.6 mm [ .102 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Alignment :
Without
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Material :
Nylon 6T
Dimensions
-
Connector Width :
5 mm [ .196 in ]
-
Connector Height :
8.4 mm [ .33 in ]
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
-
Connector Length :
22.86 mm [ .9 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -85 – 221 °F ]
-
Housing Temperature Rating :
Standard
Operation/Application
-
Circuit Application :
Signal
-
Solder Process Feature :
Board Standoff
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
500
-
Packaging Method :
Bag
Other
-
Position Locations Omitted :
10, 15