Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Shell Size  3

  • Blindmate  No

  • Applies To  Wire/Cable

  • Product Type  Connector

Configuration Features

  • Number of Positions  25

  • Power/Signal/Coax Combination  No

Body Features

  • Non-Magnetic  No

  • Insert Arrangement  MS18275-1

  • Shell Material  Steel

  • Shell Plating Material  Zinc

  • Retention Clip Material  Stainless Steel

Contact Features

  • Contact Style  Crimp Snap-In

  • Contact Size  20

  • Contact Base Material  Copper Alloy

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Gold over Nickel

  • Contact Mating Area Plating Thickness (µin) 50

Mechanical Attachment

  • Mounting Style  Mounting Holes

  • Mounting Hole Diameter 3.05 mm [ .12 in ]

Operation/Application

  • ULTRA-LITE Connector  No

Industry Standards

  • NASA Qualification  No

Packaging Features

  • Packaging Method  Carton

Other

  • Comment  "Z" is stamped on connectors following M24308 part number as required. "Z" designates zinc shell plating.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.