CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Shell Size  1

  • Profile  Standard

  • PCB Mounting Orientation  Right Angle

  • Grounding Straps  Without

  • Shell Type  Front Metal Shell

  • Footprint 8.08 mm [ .318 in ]

  • Grounding Indents  Without

  • Applies To  Printed Circuit Board

  • Sealed  No

  • Grounded  No

  • Product Type  Connector

  • Shielded  No

Configuration Features

  • Number of Positions  9

  • Number of Rows  2

  • Preloaded  Yes

Body Features

  • Plastic  No

  • Color Code  None

  • Shell Plating Material  Nickel

  • Shell Material  SPCC

  • Post Size .64 mm [ .025 in ]

Contact Features

  • Contact Shape  Round

  • Solder Tail Contact Plating Material  Tin

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material  Gold Flash

  • Solder Tail Contact Plating Finish  Matte

Termination Features

  • Termination Post Length 3.2 mm [ .126 in ]

  • Grounding Clips  Without

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlocks

  • Mating Connector Lock  With

  • Mating Connector Lock Type  Threaded Insert, 4-40 UNC

  • Panel Mount Retention  Without

  • Mating Retention Type  Boardlocks

  • Boardlock Material  Brass

  • Mating Retention  With

  • Mounting Hole Diameter 3.18 mm [ .125 in ]

  • Boardlock Plating Material  Tin over Nickel

Housing Features

  • Centerline 2.77 mm [ .109 in ]

  • Housing Color  Black

  • Housing Material  Nylon GF

Dimensions

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray, Tray/Box

  • Packaging Quantity  90

Other

  • Comment  All receptacles are preloaded with size 20 DF posted socket contacts

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.