Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
1
-
Current Rating (Max) (mA):
23000
-
DC Resistance (Ω):
.0028
-
Passive Component Tolerance (%):
25
Dimensions
-
Product Length :
12.5 mm [ .492 in ]
-
Product Width :
12.5 mm [ .492 in ]
-
Product Height :
5 mm [ .196 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 105
Packaging Features
-
Packaging Method :
Taped & Reeled