Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Precision Resistor
-
Element Type :
Thin Film
-
Package Size Code :
0805
Electrical Characteristics
-
Operating Voltage (V):
100
-
Power Rating (W):
.1
-
Resistance Value (Ω):
20K
-
Resistance Class :
Up to 1kΩ
-
Passive Component Tolerance (%):
.1
Termination Features
-
Surface Mount Resistor Termination Type :
Solder
-
Number of Terminations :
2
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±10
Packaging Features
-
Packaging Method :
Taped & Reeled