Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • PCB Mounting Orientation  Vertical

  • Shrouded  No

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Connector Style  Receptacle

  • Profile  Low

  • Applies To  Wire/Cable

  • Ejection Latches  Without

  • Wire/Cable Type  Ribbon Cable

  • Connector Type  Connector Assembly

  • Connector System  Wire-to-Board

  • Board Standoff  Without

  • Product Type  Connector

Configuration Features

  • Number of Positions  20

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage (VAC) 250

  • Insulation Resistance (MΩ) 5000

  • UL Voltage Rating (VAC) 250

Body Features

  • Daisy Chain  Without

  • Header Type  Pin Header

Contact Features

  • Contact Mating Area Plating Material  Gold or Palladium Nickel or Performance Based

  • Contact Type  Socket

  • Contact Current Rating (A) 1

  • Contact Termination Area Plating Thickness 1.27 µm [ 50 µin ]

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Thickness .38 µm [ 15 µin ]

  • Contact Transmits (Typical)  Signal (Data)

  • Contact Design  Tuning Fork

  • Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PC Board  Through Hole - Solder

  • Termination Method to Wire/Cable  Insulation Displacement Crimp (IDC)

Mechanical Attachment

  • PCB Mount Retention  Without

  • Mating Alignment Type  Polarization

  • Mating Alignment  With

  • Panel Mount Retention  Without

  • PCB Mount Alignment  Without

  • Polarization  With

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Material  Thermoplastic

  • Housing Color  Black

Dimensions

  • Wire/Cable Size  .08 – .15 mm², 158 – 296 CMA, 28 – 26 AWG

  • Height 15.16 mm [ .5968 in ]

  • Width 7.49 mm [ .2949 in ]

  • Accepts Wire Insulation Diameter Range .787 – .94 mm [ .031 – .037 in ]

  • Length 29.97 mm [ 1.1799 in ]

Usage Conditions

  • Operating Temperature Range -65 – 105 °C [ -85 – 221 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Agency/Standard  CSA, UL

  • UL Rating  Recognized

  • UL File Number  E28476

  • CSA File Number  LR 7189

Packaging Features

  • Packaging Method  Box/Carton

  • Packaging Quantity  50

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.