Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
1000
-
Current Rating (Max) (mA):
300
-
DC Resistance (Ω):
2.5
-
Passive Component Tolerance (%):
15
-
Self Resonant Frequency (MHz):
1.8
Dimensions
-
Product Length :
10.5 mm [ .413 in ]
-
Product Width :
9.5 mm [ .374 in ]
-
Product Height :
7.5 mm [ .295 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-25 – 105
Packaging Features
-
Packaging Method :
Taped & Reeled
Other
-
Inductor Quality Factor :
85