CAD Files

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (non U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Board-to-Board Configuration  Mezzanine

  • Applies To  Printed Circuit Board

  • Series  Fine Mate

  • PCB Mounting Orientation  Vertical

  • Boss  Without

  • Product Type  Connector

Configuration Features

  • Number of Positions  100

  • Number of Rows  2

  • Stackable  Yes

Electrical Characteristics

  • Dielectric Withstanding Voltage (VAC) 500

  • Insulation Resistance (VAC) 100

  • Voltage (VAC) 250

  • Insulation Resistance (MΩ) 500

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness 0.05 – 0.127 µm [ 2 – 5 µin ]

  • Solder Tail Contact Plating Thickness 0.05 – 0.127 µm [ 2 – 5 µin ]

  • Contact Layout  Inline

  • Contact Base Material  Copper Alloy

  • Contact Type  Socket

  • Contact Current Rating (A) .5

  • Solder Tail Contact Plating Material  Gold

Termination Features

  • Termination Method to PC Board  Surface Mount

Mechanical Attachment

  • Mating Alignment Type  Not polarized

  • PCB Mount Retention  Without

  • PCB Mount Retention Type  None

  • PCB Mount Alignment  Without

  • PCB Mount Alignment Type  None

Housing Features

  • Centerline .5 mm [ .0197 in ]

  • Housing Material  High heat-resisted resin

  • Housing Color  Black

Dimensions

  • Stack Height (mm) 4, 4.5, 5.5, 6

  • Stack Height (in) .157, .177, .217, .236

Usage Conditions

  • Housing Material Temperature  High

  • Operating Temperature Range -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Pick and Place Cover  Without

  • For Use With  Plug

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tape & Reel

  • Packaging Quantity  1000

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.