CAD Files

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • DRAM Type  Double Data Rate (DDR)

  • Profile  Standard

  • Row-to-Row Spacing 6.2 mm [ .244 in ]

  • Applies To  Printed Circuit Board

  • Product Type  Socket

Configuration Features

  • Module Orientation  Right Angle

  • Number of Positions  200

  • Number of Rows  2

  • Center Key  None

  • Keying  Standard

  • Number of Keys  1

  • Number of Bays  2

Electrical Characteristics

  • DRAM Voltage (V) 1.8

Signal Characteristics

  • SGRAM Voltage (V) 1.8

Body Features

  • Module Key Type  SGRAM

  • Ejector Type  Locking

  • Latch Material  Stainless Steel

  • Ejector Location  Both Ends

  • Latch Plating Material  Tin

Contact Features

  • Contact Mating Area Plating Material  Gold Flash

  • Contact Base Material  Copper Alloy

  • Socket Type  Memory Card

  • Socket Style  SO DIMM

  • Solder Tail Contact Plating Material  Gold Flash

Termination Features

  • Insertion Style  Cam-In

Mechanical Attachment

  • PCB Mounting Style  Surface Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Solder Peg

Housing Features

  • Centerline .6 mm [ .024 in ]

  • Housing Material  High Temperature Thermoplastic

  • Housing Color  Black

Dimensions

  • Stack Height 5.2 mm [ .205 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Semi-Hard Tray Assembly

  • Packaging Quantity  20

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.