Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
8
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Type :
Socket
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
PCB Mount Retention :
Without
-
Panel Mount Feature :
Without
-
Strain Relief :
With
-
Mating Retention :
Without
Housing Features
-
Housing Material :
Thermoplastic
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Connector Height (mm):
29.21
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 105 °C [ -85 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Bag
-
Packaging Quantity :
50