Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Frame Material :
Brushed Chrome
-
Switch Type :
Key Lock
Configuration Features
-
Number of Positions :
2
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
-
Operating Function :
On On
-
Panel Cutout Size :
19.3 x 16.3 mm [ .76 x .64 in ]
Electrical Characteristics
-
Contact Current Rating (A):
3
-
Contact Resistance (mΩ):
20
-
Operating Voltage (VAC):
125
-
Operating Voltage (VDC):
28
-
Insulation Resistance (MΩ):
1000
-
Dielectric Withstanding Voltage (Max) (VAC):
1000
Body Features
-
Body Material :
Zinc Alloy
-
Actuator Material :
Brass
-
Actuator Travel :
80°
Mechanical Attachment
-
Product Mount Type :
Panel
Housing Features
-
Cylinder Material :
Zinc Alloy
-
Remove Key :
Position 1
Usage Conditions
-
Operating Temperature (Max) (°C):
85
-
Oil-Tight :
No
Other
-
Soldering Type :
DIP, Hand