CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Profile  Low

  • Package  TO-5

  • Terminal Configuration  Contact

  • Product Type  Socket

Configuration Features

  • Number of Positions  3

Body Features

  • Lead Size Accepted .41 mm [ .016 in ]

  • Sleeve Plating Material  Gold

  • Sleeve Material  Brass

  • Color  Black

  • Insulator Material  Fluoropolymer

Contact Features

  • Termination Method  Printed Circuit

  • Pin Diameter 5.08 mm [ .2 in ]

  • Terminal Plating  Gold

  • Socket Type  Transistor

  • Terminal Material  Beryllium Copper

Usage Conditions

  • Operating Temperature Range (°C) -55 – 125

Industry Standards

  • Insulator Flammability Rating  UL 94V-0

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.