Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
RF Interface :
QMA
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
RG 402 Semi-Rigid
-
Connector System :
Cable-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Right Angle
-
Body Material :
Brass
-
Body Plating Material :
Gold
Contact Features
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Method to Wire & Cable :
Solder
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Screw
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
Product Length :
18.7 mm [ .736 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
7.62 mm [ .3 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 80 °C [ -40 – 176 °F ]
Operation/Application
-
Operating Frequency (GHz):
6
Packaging Features
-
Packaging Method :
Carton
Other
-
Dielectric Material :
PTFE