Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Coil Power Rating DC (mW):
130
-
Coil Resistance (Ω):
1100
-
Coil Voltage Rating (VDC):
12
-
Contact Switching Voltage (Max) (VDC):
100
-
Contact Voltage Rating (VDC):
100
Contact Features
-
Contact Arrangement :
2 Form A (NO)
-
Contact Current Rating (A):
.75
-
Contact Number of Poles :
4