Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class F
-
Contact Arrangement :
2 Form C DPDT-CO
-
Contact Number of Poles :
2
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
12
-
Coil Power Rating DC (W):
.741
-
Coil Resistance (Ω):
777
-
Coil Voltage Rating (VDC):
24
-
Contact Current Rating (A):
12
-
Contact Switching Load (Min) :
1mA @ .02V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
240
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1200
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2500
-
Contact Limiting Short-Time Current (A):
300
-
Contact Limiting Making Current (A):
24
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1200
Body Features
-
Product Weight :
30 g [ 1.058 oz ]
Contact Features
-
Contact Material :
AgNi90/10, Gold-Plated
Dimensions
-
Product Height :
29 mm [ 1.142 in ]
-
Product Length :
28 mm [ 1.102 in ]
-
Product Width :
22.5 mm [ .886 in ]
-
Insulation Creepage Between Contact & Coil :
4 mm [ .157 in ]
-
Insulation Clearance Between Contact & Coil (mm):
3
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Category of Protection :
RTII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Carton & Tube
Other
-
Contact Current Class (A):
10 – 20
-
Width Class (Mechanical) (mm):
20 – 25
-
Coil Power Rating Class (W):
.6 – .8
-
Height Class (Mechanical) (mm):
25 – 30
-
Length Class (Mechanical) (mm):
25 – 30