Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class B
-
Contact Number of Poles :
1
-
Contact Special Features :
Bridging Contacts
Electrical Characteristics
-
Coil Power Rating DC (W):
1.2
-
Coil Resistance (Ω):
475
-
Coil Voltage Rating (VDC):
24
-
Contact Current Rating (A):
32
-
Contact Switching Load (Min) :
100mA @ 24V
-
Contact Switching Voltage (Max) (VAC):
440
-
Contact Voltage Rating (VAC):
400
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
2500
-
Contact Limiting Continuous Current (A):
32
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1500
Body Features
-
Product Weight :
81 g [ 2.857 oz ]
Dimensions
-
Product Height :
73.5 mm [ 2.894 in ]
-
Product Length :
35.5 mm [ 1.398 in ]
-
Product Width :
38.5 mm [ 1.516 in ]
-
Insulation Creepage Between Contact & Coil :
14.9 mm [ .587 in ]
-
Insulation Clearance Between Contact & Coil :
4 mm [ .157 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 60 °C [ -40 – 140 °F ]
-
Environmental Ambient Temperature (Max) :
60 °C [ 140 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box, Carton
Other
-
Contact Current Class (A):
20 – 30, 30 – 50
-
Width Class (Mechanical) (mm):
30 – 40
-
Coil Power Rating Class (W):
1 – 1.5
-
Height Class (Mechanical) (mm):
70 – 80
-
Length Class (Mechanical) (mm):
30 – 40, 35 – 40