Catalog Pages/Data Sheets

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Product Type  Relay

  • Relay Type  KRPA Series Panel Plug-In Relay

Electrical Characteristics

  • Coil Power Rating (DC) (mW) 1250

  • Coil Voltage Rating (VDC) 24

  • Contact Voltage Rating (VAC) 240

  • Contact Limiting Breaking Current (A) 10

  • Coil Special Features  UL Coil Insulation Class B

  • Contact Limiting Continuous Current (A) 10

  • Coil Magnetic System  Monostable, DC

  • Contact Limiting Short-Time Current (A) 10

  • Insulation Initial Resistance (MΩ) 1000000

  • Coil Resistance (Ω) 472

  • Contact Limiting Making Current (A) 10

  • Contact Switching Load (Min)  100mA @ 12V

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1000

  • Insulation Initial Dielectric Between Contacts and Coil (Vrms) 1000

  • Coil Power Rating Class  1 – 1.5 W

  • Insulation Initial Dielectric Between Coil/Contact Class  500 – 1000 V

Body Features

  • Weight 85 g [ 2.988 oz ]

Contact Features

  • Contact Current Rating (A) 10

  • Terminal Type  Plug-In

  • Contact Arrangement  1 Form C (CO)

  • Contact Number of Poles  1

  • Contact Material  Ag

  • Contact Current Class  5 – 10 A, Less Than 16A

Mechanical Attachment

  • Mounting Type  Socket


  • Length Class (Mechanical) (mm) 35 – 40

  • Length 35.7 mm [ 1.406 in ]

  • Height Class (Mechanical) (mm) >50

  • Height 50.8 mm [ 2 in ]

  • Width Class (Mechanical) (mm) 30 – 40

  • Width 35.7 mm [ 1.405 in ]

Usage Conditions

  • Environmental Category of Protection  RTI

  • Environmental Ambient Temperature (Max) 70 °C [ 158 °F ]

  • Environmental Ambient Temperature Class  50 – 70°C

Packaging Features

  • Packaging Method  Tray/Box


  • Accessories/Socket Type  DIN Rail Socket, Track Mount Socket

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.