CAD Files

Product Environmental Compliance

REACH Substance Communication Document

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • PCB Mounting Orientation  Vertical

  • Shell Size  3

  • Blindmate  No

  • Applies To  Printed Circuit Board

  • Product Type  Connector

Configuration Features

  • Number of Positions  25

  • Power/Signal/Coax Combination  No

Body Features

  • Non-Magnetic  No

  • Insert Arrangement  MS18275-1

  • Shell Material  Steel

  • Shell Plating Material  Cadmium

Contact Features

  • Contact Style  Posted

  • Contact Size  20

  • Contact Base Material  Brass

  • Contact Type  Pin

  • Contact Mating Area Plating Material  Gold

Termination Features

  • Termination Post Length 4.78 mm [ .188 in ]

Mechanical Attachment

  • Mounting Style  Mounting Holes

  • Mounting Hole Diameter 3.05 mm [ .12 in ]

Operation/Application

  • ULTRA-LITE Connector  No

Industry Standards

  • NASA Qualification  No

Packaging Features

  • Packaging Method  Package

Other

  • Comment  For solder dip product see part number 1218125-8.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.