Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Circular
-
RF Interface :
MCX
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
Semi-Rigid 1.19 [.047]
-
Connector System :
Cable-to-Cable
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Material Finish :
Plated
-
Body Plating Material :
Gold
Contact Features
-
Ferrule Material :
Copper
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Beryllium Copper
-
Ferrule Plating Material :
Nickel
-
RF Connector Center Contact Plating Thickness (µin):
1397
-
RF Connector Center Contact Underplating Material :
Copper, Nickel
Termination Features
-
Termination Method to Wire & Cable :
Solder
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Push-On
-
Detent :
Without
Dimensions
-
Product Length :
11.3 mm [ .445 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
3.78 mm [ .149 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency (GHz):
6
Packaging Features
-
Packaging Method :
Package
Other
-
Dielectric Material :
PTFE
-
Lockwasher Material :
Phosphor Bronze