CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Applies To  Wire/Cable

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Strain Relief  With

  • Connector Type  Housing

  • Applied Pressure  Standard

  • Product Type  Connector

  • Connector Style  Receptacle

Configuration Features

  • Number of Positions  2

  • Number of Rows  1

Electrical Characteristics

  • Termination Resistance  15 mΩ

  • Insulation Resistance (MΩ) 5000

  • Dielectric Withstanding Voltage  600 VAC

  • Operating Voltage  267 V

Contact Features

  • Contact Base Material  Phosphor Bronze

  • Solder Tail Contact Plating Material Finish  Bright

  • Contact Layout  Inline

  • Solder Tail Contact Plating Material  Tin-Lead

  • Contact Type  Socket

  • Contact Current Rating (A) 3

Termination Features

  • Termination Method to Wire/Cable  Crimp, Insulation Displacement Crimp (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Latch

  • Mating Connector Lock Type  Latch

  • Panel Mount Retention  Without

  • Mating Alignment Type  Latch

  • Lock Type  Latch

  • Mating Connector Lock  With

  • Mating Alignment  With

  • PCB Mount Retention  Without

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Material  Thermoplastic

  • Housing Color  Black

Dimensions

  • Length 50.8 mm [ 2 in ]

  • Wire/Cable Size (AWG) 26 – 22

  • Insulation Diameter 1.37 mm [ .054 in ]

  • Wire/Cable Size (mm²) .12 – .4

  • Height 5.08 mm [ .2 in ]

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105

Operation/Application

  • For Use With  Mates with Headers

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Approved Standards  CSA LR7189, UL E28476

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  110

Other

  • Comment  Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators., Ribbon Cable Notched handles 22-28 AWG

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.