Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Sealed  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  On the terminal

  • Connector System  Wire-to-Wire

  • Row-to-Row Spacing 5.9 mm [ .232 in ]

  • Strain Relief  No

Configuration Features

  • Number of Positions  70

  • Number of Rows  3

Body Features

  • Body Material  PBT GF

  • Color  Black

Contact Features

  • Mating Tab Width 2.8 mm [ .11 in ]

Mechanical Attachment

  • Terminal Position Assurance  No

  • Polarized  No

Housing Features

  • Pitch 4 mm [ .157 in ]

Dimensions

  • Width 38.5 mm [ 1.516 in ]

  • Height 46 mm [ 1.811 in ]

  • Length 135.66 mm [ 5.341 in ]

Packaging Features

  • Packaging Method  Package

Other

  • Connector Position Assurance Capable  No

  • Serviceable  No

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.