Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Type  Housing

  • Connector Style  Receptacle

  • Applies To  Cable

  • Type of Connector  Standard

  • Wire/Cable Type  FFC

  • Product Type  Connector

  • Connector System  Wire-to-Board

Configuration Features

  • Number of Positions  4

  • Number of Rows  1

Electrical Characteristics

  • Voltage  300 VAC

  • Dielectric Withstanding Voltage (VAC) 720

  • Insulation Resistance (MΩ) 5000

Body Features

  • Color  Black

Contact Features

  • Contact Type  Socket

Mechanical Attachment

  • Mating Connector Lock  With

  • Mating Alignment  With

  • Panel Mount Retention  Without

  • Mating Alignment Type  Polarization

  • Mating Connector Lock Type  Detent

  • Mating Retention  With

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Color  Black

  • Housing Material  PBT GF

Usage Conditions

  • Flame Retardant  Yes

  • Operating Temperature Range (°C) -65 – 105

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1


  • Comment  Use Extraction Tool No. 91092-1 for round wire contacts.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.