Product Drawings

CAD Files

Product Specifications

Product Specification

Application Specification

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Contact

Body Features

  • Color Code  Green

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Style  Bifurcated

  • Contact Mating Area Plating Thickness (µin) 15

  • Contact Base Material  Phosphor Bronze

  • Solder Tail Contact Plating Material  Gold Flash over Nickel

  • Solder Tail Contact Plating Thickness  Nickel: 30

Termination Features

  • Termination Method to Wire/Cable  Crimp

  • Crimp Area Plating Material  Gold Flash

Mechanical Attachment

  • Contact Retention in Housing  Crimp Snap-In

Housing Features

  • Centerline (mm) 2.54, 3.18, 3.96

  • Centerline (in) .156


  • Wire/Cable Size (AWG) 24 – 20

  • Wire/Cable Size (mm²) .2 – .6

  • Insulation Diameter 1.22 – 1.52 mm [ .048 – .06 in ]

Packaging Features

  • Packaging Method  Strip

  • Packaging Quantity  7000

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.