Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type :
Stranded
-
Connector Product Type :
Connector Assembly
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Contacts Preloaded :
Yes
-
Number of Positions :
6
-
Number of Rows :
1
-
Number of Cavities :
6
Electrical Characteristics
-
Operating Voltage (VAC):
380
Contact Features
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Type :
Receptacle
-
Contact Layout :
Inline
-
Contact Mating Area Plating Material :
Tin
-
Contact Retention Within Housing :
With
-
Contact Current Rating (Max) (A):
16
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
Strain Relief :
With
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Mating Retention :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Color :
Natural
-
Housing Material :
PA 6.6
-
Centerline (Pitch) :
10 mm [ .393 in ]
Dimensions
-
Wire Size (mm²):
.5 – 1.5
-
Wire Size (AWG):
20 – 15
-
Product Length :
54.9 mm [ 2.161 in ]
-
Product Width :
14 mm [ .55 in ]
-
Connector Height :
24.5 mm [ .964 in ]
Usage Conditions
-
Operating Temperature Range :
-25 – 105 °C [ -13 – 221 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Power
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
UL, VDE
-
UL Flammability Rating :
UL 94V-2
-
UL Rating :
Recognized
Packaging Features
-
Packaging Method :
Box & Tray