Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface :
N Type
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
RG 58A, RG 58C
-
Connector System :
Cable-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
Nickel
Contact Features
-
Crimp Type :
Dual
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Brass
-
RF Connector Contact Configuration :
Not Captivated
-
RF Connector Center Contact Underplating Material :
Copper
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Snap-On
-
Connector Mounting Type :
Panel Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
19.05 mm [ .75 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz):
11
Packaging Features
-
Packaging Method :
Carton
Other
-
Grade :
Military
-
Dielectric Material :
PTFE
-
Coupling Nut Base Material :
Brass