Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Shroud Style :
Unshrouded
-
Signal Arrangement :
Differential
Configuration Features
-
Number of Signal Positions :
112
-
Stackable :
No
-
Number of Pairs :
56
-
Number of Positions :
168
-
Number of Rows :
12
-
Number of Columns :
14
-
PCB Mount Orientation :
Right Angle
-
Guide Location :
Right
-
Number of Ground Positions :
56
Electrical Characteristics
-
Operating Voltage (VAC):
30
-
Operating Voltage (VDC):
30
Signal Characteristics
-
Data Rate (Gb/s):
25
-
Number of Differential Pairs per Column :
4
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Shape & Form :
Dual Beam
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 29.92 µin ]
-
Contact Underplating Material Thickness :
1.27 µm [ 50 µin ]
-
Contact Type :
Socket
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
1.27 µm [ 50 µin ]
-
Contact Current Rating (Max) (A):
.75
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
1.2 mm [ .047 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Action/Compliant Tail & Screw
-
PCB Mount Retention :
With
-
Mating Retention :
Without
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Connector Mounting Type :
Board Mount
-
Guide Hardware :
With
-
PCB Mount Alignment Type :
Locating Posts
Housing Features
-
Housing Material :
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch) :
1.9 mm [ .075 in ]
-
Number of Shrouded Sides :
0
Dimensions
-
PCB Hole Diameter :
.46 mm [ .018 in ]
-
PCB Thickness (Recommended) :
1 mm [ .039 in ]
-
Connector Width :
28.2 mm [ 1.11 in ]
-
Connector Height :
17.3 mm [ .681 in ]
-
Row-to-Row Spacing :
1.35 mm [ .053 in ]
-
Connector Length :
34.2 mm [ 1.346 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Approved Standards Products :
UL E28476
Packaging Features
-
Packaging Method :
Box & Tube